4PL Cobot
The 4PL Cobot by Koenig & Bauer Coding is a next-generation Print & Apply labeling system designed to bring precision, efficiency, and adaptability to modern production lines. Developed & manufactured in Europe it is equipped with a collaborative UR cobot, it applies labels accurately to products, even in hard-to-reach areas such as the inside of a box. This innovative system reduces complexity by recognizing variable labeling positions through an integrated scanner and applying labels with millimeter precision. Its user-friendly interface and quick, self-taught programming reduce setup times from hours to minutes, empowering operators to adjust processes with ease. Unlike conventional labeling solutions, the 4PL Cobot requires no safety enclosure, saving valuable floor space and making integration into existing workflows seamless.
Aperçu
The 4PL Cobot by Koenig & Bauer Coding is a next-generation Print & Apply labeling system designed to bring precision, efficiency, and adaptability to modern production lines. Developed & manufactured in Europe it is equipped with a collaborative UR cobot, it applies labels accurately to products, even in hard-to-reach areas such as the inside of a box. This innovative system reduces complexity by recognizing variable labeling positions through an integrated scanner and applying labels with millimeter precision. Its user-friendly interface and quick, self-taught programming reduce setup times from hours to minutes, empowering operators to adjust processes with ease. Unlike conventional labeling solutions, the 4PL Cobot requires no safety enclosure, saving valuable floor space and making integration into existing workflows seamless.
By solving the challenges of manual and rigid labeling processes, the 4PL Cobot improves consistency, reduces labor costs, and eliminates the need for costly rework due to misapplied labels. Its modular design ensures easy maintenance and a long lifecycle, providing reliability for years of operation without frequent part replacements. This makes it an ideal solution for industries demanding high precision and flexibility in their labeling operations.
Take the next step in automating your labeling process—unlock new levels of efficiency and precision with the 4PL Cobot from Koenig & Bauer Coding. Contact us today to learn more.
Spécifications
How Does it Work?:
The 4PL Cobot operates as a fully automated Print & Apply system, combining a collaborative robot arm with advanced scanning and labeling technology. The setup process is designed to be intuitive and user-friendly. Operators can program new labeling routines directly on-site without specialized knowledge—simply guiding the cobot arm to desired positions and saving the sequence. This setup takes only a few hours and can be quickly adapted to different labeling tasks as production needs evolve.
During operation, the system starts by printing the required label, which is then picked up by the cobot. The integrated scanner identifies the exact location on the product, ensuring accurate application even in variable positions. The cobot applies the label with precision, achieving a repeat accuracy of ±0.1 mm. Thanks to its TÜV-certified safety features, the 4PL Cobot works alongside human operators without the need for protective enclosures, making it a safe and efficient addition to any production environment.
With minimal maintenance and a modular design, the 4PL Cobot provides a reliable, long-term solution for automated labeling, optimizing workflow while reducing operational costs.
UR Polyscope Version Required:
The system requires Polyscope version 5.10 or higher for seamless integration with Universal Robots' cobot arms. This version provides the necessary compatibility for programming and controlling the robot.
URCap Release Version:
The required URCap version is v1.2. This URCap (Universal Robots Capabilities) plugin is essential for connecting the 4PL Cobot system to the robot arm, enabling efficient control, programming, and communication between the robot and external systems.
Other:
Any software or interface which can create labelfiles and send them as *.zpl.
Dimensions:
The 4PL Cobot is shipped on a Euro pallet with the following approximate dimensions:
- Length (L): 1200 mm
- Width (W): 800 mm
- Height (H): 1900 mm (product) + 144 mm (pallet height), totaling 2044 mm
Dependencies:
The 4PL incorporates a Zebra ZE51x printer as well as a Siemens Logo! PLC beside some optional accessories like sensors or visions systems.
Certifications & Standard:
Yes, the 4PL Cobot is compliant with several key certifications and industry standards, ensuring safety, quality, and compatibility across global markets:
CE Certification: Conforms to European safety, health, and environmental protection standards.
TÜV Certification (ISO 13849-1): Verified for functional safety of control systems, particularly for collaborative robot operations.
ISO 9001 (Quality Management): Ensures high production quality and reliability.
RoHS Compliance: Restricts hazardous substances in electrical and electronic components.
License:
One-time purchase, Leasing options are available
Caractéristiques
- Collaborative robot for flexible and precise label application
- Applies labels to hard-to-reach areas, including inner surfaces
- Integrated scanner for dynamic label positioning
- Easy self-programming with quick process adjustments
- No safety enclosure required, maximizing floor space
- Modular design with long-life components and minimal maintenance
- TÜV-certified with ±0.1 mm repeat accuracy
- Suitable for stand-alone or fully integrated production lines
Disponibilité
- Austria
- Belgium
- Denmark
- Finland
- France
- Germany
- Hungary
- Iceland
- Ireland
- Netherlands
- Norway
- Poland
- Sweden
- Switzerland
- United Kingdom
What's in the box?
- 4PL with 4" or 6" Zebra printer module
- UR cobot
- individual sized Tamp-Pad
- Stand and mounting
- Instructions and Documentation
