Applications

Maximise efficiency. Increase quality. Optimise production. Improve performance. Reduce costs.

Applications
Gluing, dispensing and welding with collaborative robot arms

Gluing, dispensing and welding with collaborative robot arms

Reduce waste and increase accuracy by using a Universal Robot for gluing, dispensing and welding tasks

A collaborative robot can add flexibility, efficiency and freedom to your gluing, dispensing and welding processes. Move the robot to the areas where you need application support. When the task is finished you can repurpose and redeploy to other areas in your production.

Improve workplace safety by allowing a robot to handle dangerous tasks. If the assembly robot comes into contact with a person, our patented technology limits the forces at contact. UR robots can also be programmed to operate in reduced mode when a human enters the robot’s work area and resume full speed when the person leaves.

  • Easy programming and a short average set-up time make Universal Robots’ robot arms ideal even for small-volume productions, where rearranging large-scale facilities wouldn’t be lucrative.
  • Moving the robot to new processes is fast and easy, giving you the agility to automate almost any manual task, including those with small batches or fast change-overs. The robot is able to re-use programs for recurrent tasks.
  • Universal Robots robot arms are IP-54 certified and need additional protection when working in corrosive liquid environments.

Gluing

  • Applicable in many industries from sinks and windows to machine and automobile parts. The robot will help you to reduce your cycle time and improve the quality of your products.
  • It requires superhuman abilities to dose exactly the same quantity of glue constantly. However, UR3 can maintain consistent pressure at all times. Ensure consistent quality, reduce production costs and optimize your operation.

Welding

  • Numerous types of welding are possible with the UR robot, such as TIG, MIG, Spot, Arc, Ultrasound and Plasma. Reduced production downtime and less wasted material belong to the many advantages of deploying a collaborative robot arm.