Read more about the robots arm's precision, range, weight and other product information.
Data Sheet
UR5 industrial robot
The UR5 is a small, light and user friendly 6-axis industrial robot. It has been created specifically for the small and medium sized enterprise that has a need for flexible automation with a short payback period. The robot is easy to move and does not require a sturdy base thanks to its light weight.
Ready to run a few hours after receipt
The robot comes with everything needed to program it, including our graphical programming interface, that allows non-experts to quickly and easily programme the robot without any prior experience with robot programming. The robot also comes with an electrical interface that is compatible with most industrial sensors and PLC´s. When you buy the robot and an adapted tool, it can be ready to run just a few hours after receipt.
Robot weight: 18 kg.
Payload: 5 kg.
Working radius: 85 cm.
Rotation: +/- 360
Accuracy of repetitions: +/- 0.1 mm
Footprint: Ø 149 mm
Freedom: 6 rotating joints
Size of controllerbox (WxHxD) 380mmx300mmx220mm
I/O ports in controllerbox: 8 digital in,8 digital out,2 analogue in,2 analogue out
I/O ports in tool: 2 digital in,2 digital out,2 analogue input
Power Supply: 24V 800 mA in controllerbox and 12V/24V 600 mA in tool
Programming: Graphical user interface, 12" touch screen for wall mounting