A simple, flexible and environmentally friendly robot
Universal Robots have made a simple, flexible and environmentally friendly robot. It comes with user friendly software that can easily be used by all employee

Pay-back period
The robot has an average pay-back period of as little as six months.
 


Flexible and eco-friendly robot arms

 

Universal Robots’ robot arm UR5 is simple enough to be used by all technical employees in production companies and may, in accordance with current regulations, operate without screening. The robot weighs a mere 18 kilos; thus, it can be easily moved and used in many different contexts. Due to the user-friendly software that is delivered with the robot, it can be in operation within minutes. Unlike other robots on the market, the robotic arm uses very little current, likewise it generates much less noise than large, more expensive robots.

Information about the software delivered with the robot:

  • The control software is quick to set up and program, and enables the robot arm to perform a large range of operations.
  • The robot is programmed using a simple, graphical user interface.  
  • The software runs on the controller delivered with the product and is operated via a touch screen.

Read more about the Universal Robots robot arms

 

Technical specifications for UR5 & UR10

 

 

Download
technical specifications
for UR5

 

Download 
technical specifications
for UR10